Guide carriage mounted on roller bearings stainless steel bright 21325-01-251
- Friction-free movement
- Narrow design
- Low weight
Sales unit
€56.48
plus sales tax
Added to your shopping cart
Designation
Guide carriage
Version 1
mounted on roller bearings
Main
material
stainless steel
Surface finish
body
bright
Component
material
steel
Surface finish
component
bright
B=Width
42
H=Height
10
L=Length
66
B1
34
C0(-Y)
N
130
C0Y
N
200
C0Z
N
200
G
M4
H1
12
L1
40
M0X
Nm
4
M0Y
Nm
4
M0Z
Nm
2
Size
25
UNSPSC Code
31171518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Stainless steel.
Rollers steel.
Rollers steel.
Note
The Dual-X structure of the rollers enables smooth movement under vertical and horizontal loads. Smooth running is maintained even under torque loads.
Ball creep does not occur.
The carriages and guide rails were tested at 200 mm/s for 500,000 cycles over 100 mm.
The forces correspond to maximum load capacities.
The operating load corresponds to ca. 60%.
Ball creep does not occur.
The carriages and guide rails were tested at 200 mm/s for 500,000 cycles over 100 mm.
The forces correspond to maximum load capacities.
The operating load corresponds to ca. 60%.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.