text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Round positioning plate
Main material
aluminium
Component material
stainless steel
D=outside diameter
80
H=Height
25
D1
25
D2
60
D3
13
D4
6
F1 N
150
F2 N
100
F3 N
150
H1
17,5
H2
24,5
M1 Nm
15
R
85
R1
69
UNSPSC Code
31171522
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes

Description

Material
Body and rotary disc Al alloy.
Shaft stainless steel.
Version
Body and rotary disc anodised.
Note
Loosen the clamping lever to revolve the rotary disc on the body. Rotates through 360°. The rotary disc indexes every 90° (21150-25 every 45°). Indexing is carried out by a ball plunger which can be easily removed.
Angular adjustment is set by a scale accurate to within 2°.
The rotary disc can be easily combined with other modules of the same size.
Drawing reference
1) Assembly hole for pressing out the nut
2) DIN 934 nut (x8) can be pressed out M (D4)
3) DIN 974-1 countersink (D4)
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought