Round positioning plate aluminium 21150-04
- Rotates through 360°
- Engages every 90°
- Scale accurate to within 2° for adjusting angles
- Modular design offers simple combination options
Sales unit
€144.65
plus sales tax
Added to your shopping cart
Designation
Round positioning plate
Main
material
aluminium
Component
material
stainless steel
D=outside diameter
35
H=Height
15
D1
6
D2
22
D3
6
D4
3
F1
N
50
F2
N
30
F3
N
50
H1
9,5
H2
16,5
M1
Nm
2
R
64
R1
44
UNSPSC Code
31171522
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
not yet identified
~ REACh SVHC 2 name > threshold
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Body and rotary disc Al alloy.
Shaft stainless steel.
Shaft stainless steel.
Version
Body and rotary disc anodised.
Note
Loosen the clamping lever to revolve the rotary disc on the body. Rotates through 360°. The rotary disc indexes every 90° (21150-25 every 45°). Indexing is carried out by a ball plunger which can be easily removed.
Angular adjustment is set by a scale accurate to within 2°.
The rotary disc can be easily combined with other modules of the same size.
Angular adjustment is set by a scale accurate to within 2°.
The rotary disc can be easily combined with other modules of the same size.
Drawing reference
1) Assembly hole for pressing out the nut
2) DIN 934 nut (x8) can be pressed out M (D4)
3) DIN 974-1 countersink (D4)
2) DIN 934 nut (x8) can be pressed out M (D4)
3) DIN 974-1 countersink (D4)
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.