Magnetic tape incr. coded rule magnetic platic strip 21725-010X4000
- Self-assembly possible
- With additional cover band of stainless steel
- Simple adhesive mounting
Sales unit
€438.88
plus sales tax
Added to your shopping cart
Designation
Magnetic tape
Version 1
incr. coded rule
Main
material
magnetic platic strip
B1=Width
10
L=Length
4000
Precision
mm
0,1
UNSPSC Code
31161525
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
cobalt metal powder
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Magnetic tape, magnetised plastic sheet.
Carrier band steel.
Cover band stainless steel.
Carrier band steel.
Cover band stainless steel.
Version
Scale with incremented coding.
Pole length 5 mm.
Pole length 5 mm.
Note
Simple adhesive mounting; self-assembly possible.
Required tape length calculated from:
measuring path + sensor length ”L” + (2 x run or return ”B”).
L = see drawing of sensor used.
B = 10 mm (run and return).
Required tape length calculated from:
measuring path + sensor length ”L” + (2 x run or return ”B”).
L = see drawing of sensor used.
B = 10 mm (run and return).
Technical Data
- Coefficient of expansion (11 ± 1) x 10-6/K (spring steel)
Temperature range
- Ambient temperature -20–70°C
- Storage temperature -40–70°C
- Storage temperature -40–70°C
Assembly
Installation using the pre-affixed double-sided adhesive tape must be carried out according to the enclosed user information.
On request
Other lengths from 0.1–100 m, in increments of 0.1 m.
Attention
Relative humidity 100%. Dewing is permissible.
Drawing reference
1) Cover band A = 0.176 mm
2) Magnetic tape M = 1.0 mm
3) Carrier band T = 0.3 mm
4) Adhesive tape K = 0.1 mm
5) Required tape length = measuring path + L + 2 x B
6) Measuring path
2) Magnetic tape M = 1.0 mm
3) Carrier band T = 0.3 mm
4) Adhesive tape K = 0.1 mm
5) Required tape length = measuring path + L + 2 x B
6) Measuring path
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.