Intermediate plate plastic 21942-091
- For mounting shaft collars and radial shaft seals
- Application sectors: machine construction, measuring equipment
Sales unit
€3.27
plus sales tax
Added to your shopping cart
Designation
Intermediate plate
Main
material
plastic
Suitable
for position
indicator
21904
Suitable for
K0410, K0411
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Plastic
Note
Intermediate plates are used for mounting shaft collars and radial shaft seals.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.