text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Intermediate plate
Main material
plastic
Suitable for position indicator
21902
Suitable for
K0409, K0771
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic
Note
Intermediate plates are used for mounting shaft collars and radial shaft seals.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought