text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Roller guide carriage
Version 1
for linear guide rails
Version 2
straight
Form definition
short
Main material
aluminium
Main colour
natural anodised
Component material
ball-bearing steel
B1=Width
112
D=Thread
M8
L=Length
110
B
28
B2
90
F x 45°
6
Fy dynamic N
1970
Fz dynamic N
3150
H
28
H1
41
H2
6
H3
12
L1
90
Mx Nm
100
My Nm
94
Mz Nm
86
Size
3
UNSPSC Code
31171518
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plates aluminium.
Rollers ball-bearing steel.
Sealings NBR.
Version
Plates bright and anodised.
Note
Roller carriage for straight linear guide rails.

The rollers are fitted with an O-ring, resulting in a tolerance of -0.5 mm for H1.
This ensures that the roller guide carriage runs smoothly.

Other items that match this system:
Straight linear guide rails 21355.
Technical Data
Max. acceleration: 50 m/s².
Max. traversing speed: 5 m/s.
Temperature range
-10°C to +70°C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought