Linear guide rail straight steel hardened 21355-212X0480
- Easy assembly by use of a parallel key
Sales unit
€184.80
plus sales tax
Added to your shopping cart
Designation
Linear guide rail
Version 1
straight
Version 2
with slot
Main
material
steel
Surface finish
body
hardened
Component
material
plastic
Component
colour
ultramarine RAL 5002
B=Width
20
D=diameter
6
H=Height
21
L=Length
480
D1
9,5
L1
15
L2
30
Size
2
T
8,5
UNSPSC Code
31171512
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Rails steel.
Screws steel.
Parallel key stainless steel.
Plug plastic.
Screws steel.
Parallel key stainless steel.
Plug plastic.
Version
Rails bright and hardened.
Screws electro zinc-plated steel.
Screws electro zinc-plated steel.
Note
The linear guide rails are screwed down from above. One or more roller guide carriages can be mounted on these. The linear guide rails with a slot on both sides are suitable for assembling several linear guide rails. This makes for easy assembly of the rails using parallel keys.
As standard, the plugs are always supplied in blue RAL 5002.
Other items suitable for this system:
Roller carriage for straight linear guide rails 21350.
Roller carriage for linear guide rails 21351.
Curved linear guide rails 21356.
Cap screws 07160 M5 for size 2 or M8 for size 3.
As standard, the plugs are always supplied in blue RAL 5002.
Other items suitable for this system:
Roller carriage for straight linear guide rails 21350.
Roller carriage for linear guide rails 21351.
Curved linear guide rails 21356.
Cap screws 07160 M5 for size 2 or M8 for size 3.
Advantages
Complex geometries consisting of straight and curved linear guide rails can be constructed.
Scope of delivery
Plug blue RAL 5002.
Parallel keys (for versions with slots).
Parallel keys (for versions with slots).
On request
Slot one side.
Plug in other colours.Other lengths.(L max = 4000 mm).
Diamond coating.
Plug in other colours.Other lengths.(L max = 4000 mm).
Diamond coating.
Accessory
Parallel keys 03288-06X22 and 03288-106X22 for size 2, 03288-08X28 and 03288-108X28 for size 3.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.