Sliding carriage zinc 21240-2000
- Ideally suited for single and dual guide rails
- Maintenance-free and resistant to corrosion
- Resistant to dirt
- Very quiet running
- Low friction coefficients in the dry running condition
Sales unit
€8.79
plus sales tax
Added to your shopping cart
Designation
Sliding carriage
Version 2
standard fixed bearing
Main
material
zinc
Component
material
Iglidur®
L=Length
45
A
27
A1
17
B
42,5
B1
26
C0(-Z)
kN
0,5
C0Y
kN
3,2
C0Z
kN
3,2
D
20
D1
M8
D2
11,5
H
36
H1
20
H2
4
Size
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Die-cast zinc.
Bearing material iglidur® J.
Version
trivalent passivated.
Note
DryLin® W slide carriages are maintenance-free and corrosion resistant. Lacking the need of lubrication makes the system highly dirt resistant. Low friction coefficient in dry running and very quiet. Suitable for single or double rails. Speeds up to 15 m/s.
Applicable temperature -40 °C to +90 °C.
Accessory
Guide rails 21240.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.