Guide carriage fixed bearing Iglidur® 21230-1700
- Maintenance-free and resistant to corrosion
- Low weight
- Very high speeds and accelerations possible
- Resistant to dust
- Suitable for dry running
Sales unit
€3.80
plus sales tax
Added to your shopping cart
Designation
Guide carriage
Version 1
fixed bearing
Main
material
Iglidur®
Component
material
Iglidur®
UNSPSC Code
31171501
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Bearing material maintenance-free iglidur® J.
Rails anodised aluminium.
Version
Guide rail natural colour anodised.
Carriage fastening thread brass.
Carriage fastening thread brass.
Note
Miniature slide guides are maintenance-free and corrosion resistant. Very high speeds and accelerations are possible due to the low weight. Applicable temperature max. 80 °C.
Miniature slide guides are insensitive to dust and ideally suited to dry running.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
Miniature slide guides are insensitive to dust and ideally suited to dry running.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.