Guide rail L2 and L customer specific aluminium 21200-25-KUNDENSPEZ.
- Aluminium rail with good thermal conductivity
- Only heats up considerably at continuously very high speeds
- Hard anodised aluminium 500 HV
- Length acc. to customer specifications
On request
Added to your shopping cart
Designation
Guide rail
Version 1
L2 and L customer specific
Main
material
aluminium
L2=Hole spacing from edge
**
L=Length
*
B
34
B1
23
D
for screw
DIN 912
M6
H
21,5
H1
13,8
L
max.
3960
L1
60
L2
max.
49
L2
min.
20
Size
25
Description
Material
Extruded section, aluminium EN AW-6060.
Version
Hard anodised aluminium, 50 µm. Hardness 500 HV.
Note
The aluminium guide rail has good thermal conductivity and importantly heats only at continuously very high speeds.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
** lengths L2 = 20 mm
* and L = 500 mm included
L2 and L only available in full mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.