Guide carriage aluminium 21240-2000250
- Maintenance-free and resistant to corrosion
- Resistant to dirt
- Very quiet running
- Can support high torques
- Low friction coefficients in the dry running condition
Sales unit
€70.44
plus sales tax
Added to your shopping cart
Designation
Guide carriage
Main
material
aluminium
Component
material
zinc
L=Length
250
A
116
A1
232
A2
178
B
82
B1
134
C
45
C0(-Y)
kN
12,8
C0Y
kN
12,8
C0Z
kN
12,8
C1
42,5
D
20
D1
M8
H
44
H1
20
H2
4
H3
8
M0X
Nm
525
M0Y
Nm
1250
M0Z
Nm
1250
Size
20
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Carriage die-cast zinc.
Mounting plate aluminium.
Bearing material iglidur® J.
Version
Carriage chromed.
Mounting plate anodised.
Mounting plate anodised.
Note
DryLin® W carriages are maintenance-free and corrosion resistant. Lacking the need of lubrication makes the system highly dirt resistant. Low friction coefficient in dry running and very quiet. Due to the flat and wide design, high torques are possible. Speeds up to 15 m/s.
Applicable temperature -40 °C to +90 °C.
Accessory
Double guide rails 21240.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.