Plain bearing Closed aluminium blue anodised 21495-01-080
- Self-lubricating
- High temperature range, -240°C to +260°C
- Vibration-absorbing
- Resistant to dirt
Sales unit
€25.11
plus sales tax
Added to your shopping cart
Designation
Plain bearing
Version 1
Closed
Main
material
aluminium
Surface finish
body
anodised
Main
colour
blue
D1=Outside diameter
16
D=internal diameter
8
L=Length
25
L1
16,28
L2
1,14
UNSPSC Code
31171510
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
no
~ PFAS substance/s
PTFE
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing anodised aluminium.
Bearing surface Frelon (Teflon plus proprietary fillers).
Bearing surface Frelon (Teflon plus proprietary fillers).
Version
Linear plain bearing with Frelon coating.
Note
Virtually chemically inert.
Self-lubricating (no additional lubrication required).
High temperature range (-240 °C to +260 °C).
Dampens vibrations.
High static load capacity - projected surface area x P (P = 1034 N/cm²)
Suitable for food, pharmaceutical, medical and chemical applications.
Insensitive to dirt.
Self-lubricating (no additional lubrication required).
High temperature range (-240 °C to +260 °C).
Dampens vibrations.
High static load capacity - projected surface area x P (P = 1034 N/cm²)
Suitable for food, pharmaceutical, medical and chemical applications.
Insensitive to dirt.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.