Round spirit level with crimped edge holder brass nickel-plated and high-gloss polished 21804-201230
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
Sales unit
€11.59
plus sales tax
Added to your shopping cart
Designation
Round spirit level
Version 1
with crimped edge holder
Version 2
irradiated
Product type
round
Main
material
brass
Surface finish
body
nickel-plated and high-gloss polished
D1=Outside diameter
20
D=outside diameter
25
H=Height
12
D2
14
H1
9
Sensitivity
30'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Material
Frame brass.
Bullseye level body polyamide.
Bullseye level body polyamide.
Version
Nickel-plated and high-gloss polished.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
- Sensitivity in angular minutes for 2 mm bubble travel
- The bullseye level is calibrated to underside of the flange
- Bead edge with serrations for recessing
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
Assembly
- Measure the level body
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
- Assemble by pressing in a hole that is 0.02 mm – 0.03 mm smaller than the Ø of the level body
- A chamfer on the hole will ease pressing in
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.