Round spirit level with holder PMMA 21802-171053
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
Sales unit
€2.98
plus sales tax
Added to your shopping cart
Designation
Round spirit level
Version 1
with holder
Product type
round
Main
material
PMMA
Component
material
acrylic glass
D1=Outside diameter
17
D3=Hole spacing
21,5
D=outside diameter
26
H=Height
10
D2
11
D4
2,3
H1
3
Sensitivity
53'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Frame PMMA.
Bullseye level body acrylic glass.
Bullseye level body acrylic glass.
Version
black.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
These bullseye levels can be mounted using the three fastening holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
These bullseye levels can be mounted using the three fastening holes.
- Calibrated to the ground bottom face
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
- Black contrast ring
- White level base
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.