Round spirit level body stainless steel black anodised 21808-120725
- Application sectors: machine, fixture and vehicle construction, measuring technology
- Temperature range: -35°C to +55°C
Sales unit
€12.40
plus sales tax
Added to your shopping cart
Designation
Round spirit level body
Product type
round
Main
material
stainless steel
Surface finish
body
anodised
Main
colour
black
Component
material
glass
D1=Outside diameter
12
H=Height
6
Sensitivity
25'
UNSPSC Code
41111602
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Bullseye level body stainless steel up to Ø14 mm, then aluminium.
Sight window glass.
Sight window glass.
Version
Aluminium black anodised.
Note
Bubble levels are used as a type of zero indicator instrument for checking horizontal inclination in e.g. spirit levels, inclinometers, metrology instruments and machine constructions.
Excellent bubble contour, with internal bubble ring to eliminate planar parallaxes.
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
Excellent bubble contour, with internal bubble ring to eliminate planar parallaxes.
- Sensitivity in angular minutes for 2 mm bubble travel
- Clear filling
Temperature range
-35 °C up to +55 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.