text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Roller cage
Version 1
for guide rails
Main material
plastic
Component material
tool steel
D=roller diameter
3
H=Height
7,5
N=number of rollers
90
B
1
Load F N/roller
100
No. of rollers
2-200
T (division)
5
UNSPSC Code
31171522
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Cage plastic.
Rollers tool steel 1.2842
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought