text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Precision slide
Version 1
with micrometer spindle
Version 2
mounted on roller bearings
Main material
grey cast iron
B=Width
100
L=plate length
360
A
40
B1
99,5
C
150
D
27,5
E
86
E1
86
F N
1130
H
12
I
28
L1
200
M
M6
Mx Nm
61
My Nm
100
Mz Nm
107
N
M6
O
15
R
6
Spindle
M10x1
T
30
TA
8
TI
6
U2
44
UNSPSC Code
31171508
Z
50x3
Z1
105
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
GJL 250
Version
Bright, ground.
Note
Slides available in aluminium on request.
The scale ring is graduated in 0.02 mm increments. The version 21040-040045 is graduated in 0.01 mm increments. Other graduations are available on request.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.

F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.

* Spacing of external fastening holes = 25 mm.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought