Precision slide with micrometer spindle grey cast iron 21040-050075
- Micrometer knurl with scale division 0.02 mm
- Dimensioned for dynamic and static loads of up to 1130 N
- Different sizes with strokes from 10 to 150 mm
- Service life of over 1 million lifting operations
- All outer faces are ground
Sales unit
€743.29
plus sales tax
Added to your shopping cart
Designation
Precision slide
Version 1
with micrometer spindle
Version 2
mounted on roller bearings
Main
material
grey cast iron
B=Width
50
L=plate length
75
A
25
B1
49,5
C
20
D
17
E
28
E1
28
F
N
286
H
7,5
I
18
L1
50
M
M4
Mx
Nm
4
My
Nm
7
Mz
Nm
6
N
M3
O
14
R
6
Spindle
M6x1
T
23
TA
6
TI
4
U2
36
UNSPSC Code
31171508
Z
25x1
Z1
25
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
GJL 250
Version
Bright, ground.
Note
Slides available in aluminium on request.
The scale ring is graduated in 0.02 mm increments. The version 21040-040045 is graduated in 0.01 mm increments. Other graduations are available on request.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.
* Spacing of external fastening holes = 25 mm.
The scale ring is graduated in 0.02 mm increments. The version 21040-040045 is graduated in 0.01 mm increments. Other graduations are available on request.
The stated permissible loads (F) are for a lifespan of 1 million travel cycles.
The torque values apply only to centred carriages.
F = permissible loading for dynamic and static loads.
TI = number of fastening holes E1/M inside.
TA = number of fastening holes E1/M outside.
* Spacing of external fastening holes = 25 mm.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.