Stop screw steel 20010-08022
- Flat machined stop face
- Hardened stop face
Sales unit
€7.80
plus sales tax
Added to your shopping cart
Designation
Stop screw
Main
material
steel
L=Length
22
SW
13
UNSPSC Code
31161539
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel
grade 8.8.
grade 8.8.
Version
Stop screw black oxidised.
Stop face hardened (52 HRC).
Nut galvanised.
Stop face hardened (52 HRC).
Nut galvanised.
Note
The screw heads are machined before being hardened giving a defined and permanently consistent stop face.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.