text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Linear module
Version 1
pneumatic
Version 2
3 round guides
Main material
aluminium
Component material
steel
F6=piston force at 6 bar (N)
250
A
55
A1
20
A2
21
A3
50
Air consumption per cycle at 6 bar (ccm)
84
B
82
Cylinder Ø
25
D
12
D1
6
D2
5
D3
M5
D4
10
D5
5,5
E
30
E1
45
E2
15
E3
5
E4
6
E5
5
E6
11
E7
50
F1 max. kN
0,35
H
86
H1
85
H2
40
L
314
L1
150
L2
16
L3
21
N (number)
4
P
G1/8
P1
9,9
Size
2
Suitable proximitiy switch
20910-030
Suitable plug connector
20950-030X2000
Suitable shock absorber
26300-1415010
T
5,7
Travel S
90
UNSPSC Code
31161535
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Body and flange plate EN AW-5754.
Guide shafts steel
Version
Body, hard-coated
Flange plates, anodised.
Guide shaft, hardened.
Note
Maintenance-free pneumatic linear modules with three precision steel shafts and ball guide bushing with wipers. Double acting cylinder drive. All fastening threads have threaded inserts. The as accessory available shock absorbers and proximity switches can be integrated (no protruding edges). Positive fit construction for hundred per cent reproducibility. Combinations in all sizes and stroke variants are feasible without adapter plates.
Repeat accuracies of ±0.01 mm are possible.
Specified loads apply by centred carriages.
Temperature range
+5 °C up to +80 °C
On request
Available with locking cartridge as stroke deviation safeguard.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought