Linear module pneumatic aluminium 20034-4060
- With cross roller guide
- WLL 30 N
- High fit precision between the modules via centring system
- Extremely high repeat accuracy
- Hardened, external and variable stop system
Sales unit
€956.17
plus sales tax
Added to your shopping cart
Designation
Linear module
Version 1
pneumatic
Version 2
with rail guides
Main
material
aluminium
Component
material
steel
F6=piston force
at 6 bar
(N)
33
F6=withdrawal force
at 6 bar
(N)
45
Air consumption per cycle at 6 bar (ccm)
15
Cylinder
Ø
12
E
3 x 32
E1
2 x 32
L
124
M1
Nm
18
M2
Nm
18
M3
Nm
23
P
78,5
S1
44 + S/2 (travel)
S2
9
S3
13
Size
4
Suitable
proximitiy
switch
20900-020X5000
Suitable shock absorber
26300-0810008
Travel
S
60
UNSPSC Code
31161535
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing high-strength aluminium.
Stop system steel.
Stop system steel.
Version
Housing anodised.
Stop system hardened and black oxidised.
Stop system hardened and black oxidised.
Note
Maintenance-free pneumatic linear modules with recirculating ball bearing guide and load capacity of max. 30 N. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled. Compressed air connection M5.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.
Repeat accuracy ±0.01 mm.
Modules of the same size can be combined with one another without adapter plates via the precise centring system by means of centring rings 20240.
The position of the stop system is variable.
Repeat accuracy ±0.01 mm.
Drawing reference
1) compressed air connections
2) counterbore for socket head screw ISO 4762-M4
2) counterbore for socket head screw ISO 4762-M4
Accessory
83000-15 Proximity switch.
80150 Connector.
80150 Connector.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.