Gantry module pneumatic aluminium 20200-1090X0500
- With hardened rail guide
- High load capacity through rigid aluminium profile
- Travel max. 5 m
- Piston force max. 640 N
- Repeat accuracy ±0.02 mm
Sales unit
€3,080.11
plus sales tax
Added to your shopping cart
Designation
Gantry module
Version 1
pneumatic
Version 2
with rail guides
Main
material
aluminium
Component
material
steel
F6=piston force
at 6 bar
(N)
250
L=Length
235
A
67
Air consumption per 10 mm travel at 6 bar (ccm)
35
B
90
B1
100
C1
8,1
C2
2,5
C3
6,8
Cylinder
Ø
25
D1
10
D2
M6
E
65
E1
25
E2
25
F1
N
560
F2
N
750
F3
N
750
F4
(N)
750
H
85
H1
84,5
H2
25
H3
35
L1
150
L2
32
L3
117,5
L4
25,5
Mx
Nm
310
My
Nm
410
Mz
Nm
410
N
(number)
4
P
G1/8
P1
9
P2
23
P3
30
P4
38
S1
64,5
Size
90
Suitable
proximitiy
switch
20910-030
Suitable plug connector
20950-010X2000
Suitable shock absorber
26300-1415010
Travel
S
500
UNSPSC Code
31161535
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Body, carriage and flange plate aluminium alloy.
Guide rails steel
Guide rails steel
Version
Body anodised natural colour.
Carriage and flange plate anodised.
Rail guides hardened.
Carriage and flange plate anodised.
Rail guides hardened.
Note
Portal modules with ball rail guides. Pneumatic drive through a rodless cylinder. High load rating due to stiffened self-supporting aluminium profiles. The modules can be mounted in any position.
Specified loads apply to dynamic loads.
Repeat accuracy ±0.02 mm.
Specified loads apply to dynamic loads.
Repeat accuracy ±0.02 mm.
Temperature range
+5 °C to +70 °C
(+5 °C to +60 °C by size 65)
(+5 °C to +60 °C by size 65)
On request
* Other lengths (travel S max. 5000 mm) and intermediate positions.
Accessory
26300 Shock absorber.
83000-15 Proximity switch.
80150 Connector.
83000-15 Proximity switch.
80150 Connector.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.