Parallel grip aluminium 20100-151050
- Pneumatic actuation
- Workpiece weight 0.12 to 4.74 kg
- High fit precision between the modules via centring system
- Absolute central clamping through guided link kinematics
- Hardened and ground guide shafts
Sales unit
€1,309.23
plus sales tax
Added to your shopping cart
Designation
Parallel grip
Main
material
aluminium
Component
material
steel
B=Width
75
H=Height
108
L=Length
171
A
27
A1
11
A2
12
A3
20
Air consumption per cycle at 6 bar (ccm)
46,8
B1
28
C
max.
140
Clamping force
at 6 bar
(N)
1050
Cylinder
Ø
63
D
10
D1
M6
D2
13,5
D3
8,2
D4
M8
E
48
E1
72
E2
48
E3
72
E4
48
E5
48
Expanding force at 6 bars
(N)
1050
F1
N
1900
F2
N
890
F3
N
3700
H1
47
L1
140
L2
90
M1
Nm
87
M2
Nm
94
M3
Nm
201
Moment of
inertia
(10⁻³ kgm²)
5,36
P
R1/8
P1
22
P2
22
P3
15
P4
38
Recommended
workpiece weight
kg
4,74
Suitable
proximitiy
switch
20900-050
Suitable plug connector
20950-010X2000
T
2,1
T1
2
T3
9
Travel
per jaw
15
UNSPSC Code
31161536
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing high-strength aluminium.
Guide shafts and leverage steel.
Guide shafts and leverage steel.
Version
Housing coated with Hart-Coat®.
Guide shafts hardened and ground.
Guide shafts hardened and ground.
Note
Maintenance-free pneumatic parallel gripper with leverage kinematics. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.
Repeat accuracy ±0.02 mm.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.
Repeat accuracy ±0.02 mm.
Accessory
See table for proximity switches and plug connectors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.