Parallel grip aluminium 20100-030025
- Pneumatic actuation
- Workpiece weight 0.12 to 4.74 kg
- High fit precision between the modules via centring system
- Absolute central clamping through guided link kinematics
- Hardened and ground guide shafts
Sales unit
€536.93
plus sales tax
Added to your shopping cart
Designation
Parallel grip
Main
material
aluminium
Component
material
steel
B=Width
19
H=Height
40
L=Length
40
A
21,5
A1
5
A2
4,5
Air consumption per cycle at 6 bar (ccm)
0,34
B1
6
C
max.
25
Clamping force
at 6 bar
(N)
25
Cylinder
Ø
14
D
7
D1
M3
D2
6
D3
3
D4
M3
E
11
E2
11
E3
17,5
E5
11
Expanding force at 6 bars
(N)
35
F1
N
140
F2
N
84
F3
N
140
H1
13
L1
34
L2
19
M1
Nm
1,6
M2
Nm
1,5
M3
Nm
1,5
Moment of
inertia
(10⁻³ kgm²)
0,00632
P
M5
P1
9,5
P2
9,5
P3
4,5
P4
16
Recommended
workpiece weight
kg
0,12
Suitable
proximitiy
switch
20900-010X2000
T
1,6
T1
0,5
T3
3,5
Travel
per jaw
3
UNSPSC Code
31161536
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Housing high-strength aluminium.
Guide shafts and leverage steel.
Guide shafts and leverage steel.
Version
Housing coated with Hart-Coat®.
Guide shafts hardened and ground.
Guide shafts hardened and ground.
Note
Maintenance-free pneumatic parallel gripper with leverage kinematics. Control by 4/2 or 5/2 directional valve. Pneumatic drive, 4-8 bar, constant, filtered (10 µm), dried, oiled or unoiled.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.
Repeat accuracy ±0.02 mm.
Grips absolutely centrally. Can grip internally or externally. Proximity switches (accessories) can be integrated for end position feedback.
Repeat accuracy ±0.02 mm.
Accessory
See table for proximity switches and plug connectors.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.