text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Centring ring
Form
A
Main material
stainless steel
D1=Outside diameter
4
D2=Thread
M3
H
2
UNSPSC Code
31161539
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Stainless steel 1.4301.

Note
The centring rings are used to precisely join modules, or to mount the modules indirectly using adapter plates.
The internal thread is used to pull the centring rings out.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought