text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pivot column
Main material
steel
H=Height
160
H1
73
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
Dial gauges see 32540 and 32542.
Measuring arms see 33150.
Application
For height measurements.
Assembly
- Fully dismantle the pivoting column.
- Fasten guide column to the table with washer and cap screw.
- Slide the conical clamping ring on the column and press down while tightening the screw.
- Slide the conical pivoting sleeve on.
- Fasten the measuring arm onto the conical pivoting sleeve.
- Fasten the conical centring ring onto the conical pivoting sleeve with two grub screws.
- Insert the dowel pin into the guide column.
- Slide the conical ring onto the guide column so that the dowel pin engages in the slot. Ensure the conical ring has no play.
- Mount the spring on the top with the clamping ring to prevent axial play.
- Lubricate all moving parts.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought