text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Measuring fixture
Main material
steel
Component material
grey cast iron
L when L1 = 32 with fixed centre 33190-02096
444-524
L when L1 = 49 with fixed centre 33190-02113
410-490
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Shaft bearing GJL 200
Version
Steel parts black oxidised.
Shaft bearing painted.
Note
See example of a measuring fixture.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought