text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Probe element
Version 1
for gear wheels
Main material
steel
Dimensions
see drawing
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
1 = Probe lever in test position
2 = Probe lever at rest, engaged

Suitable ball holder see 32205.
Dial gauges see 32540 and 32542.
Probe inserts see 33040 up to 33052.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought