text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Gauge arm
Main material
steel
L=Length
140
H
23
L1
95
UNSPSC Code
41111610
α
15°
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
The measuring arms are suitable for pivoting columns 33110 and pivoting systems 33115.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought