text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Sprung centre sleeve
Version 1
with lifting cam
Main material
steel
Final pressure F2 approx. N
137
L1
324149
Spring force initial pressure F1 approx. N
100
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Ball black thermoset PF 31.
Version
Black oxidised.
Note
The max. travel of 15 mm is achieved by rotating the cam 180°.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought