text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Ball holder
Main material
steel
D=ball diameter
9,52
SW
13
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
Carbide balls available on request.
The ball holders fit in the measuring element for gear wheels 33202.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought