Probe with flat face steel 33046-2025080
- Connector thread M2.5
Sales unit
€29.50
plus sales tax
Added to your shopping cart
Designation
Probe
Version 1
with flat face
Main
material
steel
Component
material
carbide
L=Length
8
UNSPSC Code
41111610
~ CONFLICT MINERALS 3TG status
3TG contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or carbide contact face
Version
Black oxidised.
Note
Dial gauges see 32540 and 32542.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.