Probe with rounded point steel 33040-1025280
- Connector thread M2.5
Sales unit
€10.94
plus sales tax
Added to your shopping cart
Designation
Probe
Version 1
with rounded point
Main
material
steel
L=Length
28
UNSPSC Code
41111610
Version
cone point steel
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or carbide point
Version
Black oxidised.
Note
Dial gauges see 32540 and 32542.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.