text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Extension
Version 1
for probes
Main material
steel
L=Length
60
UNSPSC Code
41111608
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Black oxidised.
Note
Suitable for probe inserts 33040 to 33050 and probe insert set 33058.
Dial gauges see 32540 and 32542.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought