Dial gauge with calibration certificate 32540-012
- Clamping shank Ø 8 mm
- Measuring range 10 mm
- Scale graduation 0.01 mm
- With tolerance marks
Sales unit
€61.51
plus sales tax
Added to your shopping cart
Designation
Dial gauge
Version 1
with calibration certificate
Version 2
DIN 878
UNSPSC Code
41111603
Version
Dial gauge with calibration certificate
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material, version
Robust metal housing, chromium-plated
Note
Standard clamping shank Ø 8h6
Measuring range 10 mm
Scale graduation 0.01 mm
Spindle travel 1 mm per revolution of large pointer
Housing Ø 58 mm
Rotation counter
Tolerance marks
Measuring range 10 mm
Scale graduation 0.01 mm
Spindle travel 1 mm per revolution of large pointer
Housing Ø 58 mm
Rotation counter
Tolerance marks
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.