Concentricity gauge 32500-01
- Suitable for measuring concentricity, run-out and perpendicularity
- Test range from 1 to 32 mm
- Dial gauge can be positioned as required via the smooth-running carriage and movable dial gauge stand
- Simple movement of the add-on elements along T-slots
Sales unit
€2,938.82
plus sales tax
Added to your shopping cart
Designation
Concentricity gauge
UNSPSC Code
41111611
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
smelter not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
no
~ REACh SVHC 1 name > threshold
lead
~ RoHS conformity
yes, with exemption
~ RoHS exemption/s
III/6c
~ TSCA 6(H) conformity
yes
Description
Note
Inspection device suitable for measuring concentricity, runout and perpendicularity.
The robust design permits the concentricity gauge to be used in the workshop or inspection room. Easy positioning of the workpieces via lift-off contact roller. The smooth running carriage and the movable stand enable the dial gauges to be positioned as required.
With the stop block, the stop tip can be perfectly and easily aligned (exactly in the centre of the test specimen) so that imprecisely turned end faces do not have a negative effect on the measurement result on account of vibrations caused by grooves when rotating.
Test specimens do not rest on a driven shaft, but on fixed prisms and the test specimen is driven directly by the drive wheel. This completely eliminates the issue of the base tolerance of the support, as it is completely fixated (tolerance=0).
The dial gauge is not supplied.
The digital dial gauges 32542 can be used on the concentricity gauge.
The robust design permits the concentricity gauge to be used in the workshop or inspection room. Easy positioning of the workpieces via lift-off contact roller. The smooth running carriage and the movable stand enable the dial gauges to be positioned as required.
With the stop block, the stop tip can be perfectly and easily aligned (exactly in the centre of the test specimen) so that imprecisely turned end faces do not have a negative effect on the measurement result on account of vibrations caused by grooves when rotating.
Test specimens do not rest on a driven shaft, but on fixed prisms and the test specimen is driven directly by the drive wheel. This completely eliminates the issue of the base tolerance of the support, as it is completely fixated (tolerance=0).
The dial gauge is not supplied.
The digital dial gauges 32542 can be used on the concentricity gauge.
Technical Data
Testing range Ø1 mm to Ø32 mm.
Slide travel max. 100 mm.
Contact roller thrust adjustable.
Slide travel max. 100 mm.
Contact roller thrust adjustable.
Scope of delivery
Height and depth-adjustable stop, fixed & height-adjustable prism, mechanical roller drive, dial gauge stand, dial gauge holder.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.