Magnetic stand 31125-01
- Tapadóerő 450 N
- Oszlopátmérő 16 mm
- M10 csatlakozómenet mágnesen
Sales unit
53,85 €
plus sales tax
Added to your shopping cart
Designation
Magnetic stand
H6=Height
284
Column
height
250
Connecting thread
M10
Magnetic base
height
18
Magnetic base Ø
80
Magnetic stand
overall height
34
UNSPSC Code
41111605
Ø column
16
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Version
Magnetic base: shielded system, surface galvanised.
Note
Magnetic force 450 N. Application temperature up to 100 °C. Hairline cracks in the magnetic material are unavoidable for technical reasons. They do not impair the function of the magnets in any way. (see also 09065-10).
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.