text.skipToContent text.skipToNavigation
EN
Choose your language
2 Hits

Description

Product description
The electrically conductive polypropylene wheels with rubber tread offer minimal rolling resistance and non-marking running through high-quality thermoplastic rubber elastomer (TPE) tread (Shore 85A). The unbreakable polypropylene wheel hub ensures stability and high chemical resistance.
Material
Wheel hub polypropylene.
Tread rubber elastomer (TPE).
Version
Polypropylene black.
Rubber elastomer grey.
Note
The wheels have a high chemical resistance to many aggressive media, but not to oils.

The load-bearing capacity decreases by temperatures over 30 °C.
Temperature range
-20 °C to +60 °C.
Drawing reference
Form A: plain bearing
Form B: ball bearing
Accessory
95010 Appliance swivel and fixed castors, electrically conductive, with rubber tread, standard version
95012 Steel plate swivel and fixed castors, electrically conductive with rubber tread, heavy duty version
95016 Steel plate swivel and fixed castors, electrically conductive with rubber tread, standard version
95046 Swivel and fixed equipment castors, steel with TPE tread, electrically conductive for aluminium profiles

Other customers also bought