text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Polyamide wheel
Version 1
without housing
Version 2
heavy loading
Product type
with tread
Main material
polyamide
B=belt width
35
D=roller diameter
100
B1
45
D1
15
Material tread
polyurethane
Permissible load kg
200
UNSPSC Code
31161550
Wheel bearing
Plain bearing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Product description
The heavy-duty polyamide wheels with polyurethane tread combine a blue thermoplastic polyurethane TPU tread (Shore 80A) with a break-resistant polyamide wheel hub. They offer excellent travel comfort, minimal rolling resistance, run extremely quietly and are gentle to floors.
Material
Wheel hub polyamide.
Tread thermoplastic polyurethane (TPU).
Version
Polyamide white.
Polyurethane blue.
Note
The wheels have a high chemical resistance to many aggressive media.

The load-bearing capacity decreases by temperatures over 35 °C.
Temperature range
-20 °C to +70 °C.
Briefly up to +90 °C.
Accessory
95046 Steel plate swivel and fixed castors for hygienic sectors.
95046-01 Stainless steel swivel and fixed castors for hygienic sectors.
95046-02 Stainless steel swivel castors with bolt hole, with polyurethane tread, for hygienic sectors.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought