{"product":{"productId":"agid.36916","price":9.32,"name":"Appliance swivel and fixed castors, electrically conductive, with rubber tread, standard version"},"currency":"EUR"}
Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Show more
Show less
Appliance fixed castors with stop fix, electrically conductive, with rubber tread, standard version
from
€9.32
plus sales tax
plus shipping costs
Appliance swivel castors, electrically conductive, with rubber tread, standard version
from
€10.60
plus sales tax
plus shipping costs
Appliance swivel castors with stop fix, electrically conductive, with rubber tread, standard version
from
€14.15
plus sales tax
plus shipping costs
Description
Material
Housing steel plate.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Wheels with thermoplastic rubber tread.
Wheel body polypropylene.
Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle threaded. Swivel and fixed castors with bolt hole. Electrically conductive wheels, non-marking grey. The ohmic resistance of the wheel is less than 10⁴Ω.
Application
Electrically conductive wheels on swivel and fixed castors are used to protect against electrostatic discharge generated by transport equipment or the transported goods. Damage to sensitive goods and painful electrostatic shocks to the personal is so prevented.
Temperature range
-20 °C to +60 °C.