Flat suction cup round nitrile rubber black 90012-0401
- High suction power
- High resistance to lateral forces
- Vertical handling is possible
- High precision
Sales unit
€5.72
plus sales tax
Added to your shopping cart
Designation
Flat suction cup
Version 1
round
Form
C
Main
material
nitrile rubber
Main
colour
black
D=diameter
40
H=Height
20
D1
8
D3
16
F1
N
26,7
F2
N
13,4
Internal volume (cm³)
4
R convex min.
50
Suitable fastener
90100-11141/-12141
T
13
Travel
S
3
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Description
Material
NBR nitrile Shore 60A.
Version
black.
Note
Universal flat suction cups for handling flat, rigid and smooth products.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners separately.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners separately.
Technical Data
Forces F1 and F2:
The forces specified in the table refer to a 65% vacuum, taking into account a
2x safety factor for horizontal grasping (F1).
4x for vertical grasping (F2).
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
The forces specified in the table refer to a 65% vacuum, taking into account a
2x safety factor for horizontal grasping (F1).
4x for vertical grasping (F2).
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
Temperature range
-25°C to +120°C.
Permanent temperature resistance 0 °C to 90 °C.
Permanent temperature resistance 0 °C to 90 °C.
Accessory
Fasteners 90100.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.