Flat suction cup oval nitrile rubber black 90062-0900301
- High suction power
- High precision
Mennyiségi egység
€32.53
hozzáértve Áfa
A Ön kosarába behelyezve
Megnevezés
Lapos szívókorongok
Kivitel 1
ovális
Alak
D
Alaptest
anyaga
nitrilkaucsuk
Alaptest
színe
fekete
B=Szélesség
30
H=Magasság
21
L=Hossz
90
Belső térfogat (cm³)
8,5
D1
4
F1
N
61
Löket
S
3,5
Megfelelő
szorítóbilincs
90100-10-14
Megfelelő rögzítés
90100-10-11141/-12141
R konvex min.
35
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified
Leírás
Material
NBR nitrile Shore 60A.
Version
black.
Note
Universal flat suction cups for handling flat, rigid and smooth products. These oval suction cups are mainly used for handling long objects.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners and clips separately.
Quick and cost-effective replacement of worn suction cups via separate fasteners.
Order fasteners and clips separately.
Technical Data
Force F1:
The force indicated in the table refers to a vacuum of 65%, taking into account a 2x safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
The force indicated in the table refers to a vacuum of 65%, taking into account a 2x safety factor.
Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
Temperature range
-25°C to +120°C.
Permanent temperature resistance 0 °C to 90 °C.
Permanent temperature resistance 0 °C to 90 °C.
Accessory
Fasteners and clamps 90100-10.
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.