text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Flat suction cup
Version 1
oval
Form
A
Form definition
with internal thread
Main material
nitrile rubber
Main colour
grey
Component material
polyamide
Surface finish component
carbonitrided+oxidized
B=Width
50
G=Thread
G3/8"
H=Height
35
L=Length
100
T=thread depth
10
B max.
52,5
D4
6
F1 N
240
F2 N
218
H1
16
Internal volume (cm³)
22,25
L max.
102,5
R concave min.
50
R convex min.
70
SW1
6
Travel S
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
not yet identified

Description

Material
Suction cup NBR nitrile Shore 55A.
Fasteners polyamide PA 6.6 30% fibreglass reinforced.
Version
Suction cup grey.
Fastener black.
Sealing washer blue.
Note
High-performance flat suction cups with textured surface for the deformation-free grasping of thin sheets. Optimum positioning of oily sheets due to anti-slip support ribs. These flat suction cups are extremely slip-resistant during high accelerations and are weight-optimised and therefore particularly suitable for robotic applications.

The vulcanised-on fasteners ensure a secure and tight fit.

These flat suction cups are suitable for handling sheet metals, glass and plastics in the sheet metal forming, body shop, glass handling and assembly fields.

The material NBR is characterised by excellent oil and temperature resistance up to +160 °C as well as high abrasion resistance.
Technical Data
Forces F1 and F2:
The forces specified in the table refer to a 65% vacuum on dry sheet metal with a smooth, flat surface, without any safety factor.

Internal volume:
Corresponds to the volume that must be evacuated during the suction cycle. This volume must be taken into account for the total volume of the grasping system and thus by calculating the suction duration.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak