{"product":{"productId":"agid.36968","price":111.8,"name":"Steel plate swivel and fixed castors with polyurethane elastomer tread, heavy-duty version - inch"},"currency":"EUR"}
Material
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Show more
Show less
Steel plate fixed castors with polyurethane elastomer tread, heavy duty version - inch
from
€127.86
plus sales tax
plus shipping costs
Steel plate swivel castors with polyurethane elastomer tread, heavy-duty version - inch
from
€111.80
plus sales tax
plus shipping costs
Steel plate swivel castors with stop-fix and polyurethane elastomer tread, heavy-duty version - inch
from
€133.12
plus sales tax
plus shipping costs
Description
Material
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing pressed. Swivel castor housing with 2x ball bearing in swivel head. Wheels with ball bearing.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Swivel and fixed castors with mounting plate.
Temperature range
-20 °C to +70 °C.