Tube clamp T-angle aluminium galvanised 29006-5CRCR
- Construction element for assembling profiles and systems
- Application sectors: machine construction, safety equipment, housings, structures
- On request: clamping levers for fastening and other diameters
Sales unit
€17.22
plus sales tax
Added to your shopping cart
Designation
Tube clamp
Version 1
T-angle
Version 2
for round tubes
Main
material
aluminium
Surface finish
body
galvanised
Component
material
steel
A=Internal diameter (inch)
0.75
B=Internal diameter (inch)
0.75
C
28
D
25
E
32
F
35,5
G
25
H
30
K
56
L
66
M
43
P
23
R
49
S
M6x20
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Cast aluminium.
DIN 7984 screws and DIN 985 nuts, steel.
DIN 7984 screws and DIN 985 nuts, steel.
Version
Vibratory ground.
Screws and nuts galvanised.
Screws and nuts galvanised.
Note
The dimensions for A and B are in inches, all other dimensions are in mm.
On request
Clamping levers for tightening.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.