Swivel foot vibration absorbing steel 27806-1A5
- Components for assembling a swivel foot
- Application sectors: machine and equipment construction, logistics and assembly
- Damper plate absorbs vibrations and prevents the swivel foot slipping
Mennyiségi egység
€16.58
hozzáértve Áfa
A Ön kosarába behelyezve
Designation
Swivel foot
Version 1
vibration absorbing
Main
material
steel
D1=D1 (inch)
1/2-13
D=plate diameter
40
H=Height
34
D3
30,5
H1
26
H2
6
H3
by 0 / 0.4 / 0.6
N/mm²
8 / 6.8 / 5.9
Load rating
max. kN
0,212
SW
19
T
12
UNSPSC Code
31161701
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 1 cancer & reproductive toxicity
lead and lead compounds
~ CP65 substance 2 cancer
carbon-black extracts
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ REACh SVHC 2 name > threshold
previous lead possible
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Leírás
Material
Steel version:
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.
Damper plate PUR elastomer (Sylomer V12).
Foot high carbon steel.
Ball element free-cutting steel.
Stainless steel version:
Foot and ball element stainless steel.
Damper plate PUR elastomer (Sylomer V12).
Version
Steel version:
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.
Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Foot black oxidised.
Ball element case-hardened and black oxidised.
Stainless steel version:
Bright.
Anti-slip damper plate grey, glued in.
Temp. range -30 °C to +70 °C.
Note
The load rating given in the table is a recommendation of the permanent static load to which the damping element should be used.
This static load corresponds to a surface pressure of 0.4 N/mm² at which the material achieves its optimum absorption properties. It is taken into account that under dynamic loading an additional load of up to 0.6 N/mm² may occur.
The damper plate absorbs vibrations and prevents the swivel foot slipping.
For swivel feet without vibration absorption see article No. 07144.
Drawing reference
1) damper plate
Fontos megjegyzés a CAD modellek letöltéséhez
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.