Levelling foot for hygienic area stainless steel 27791-05-1050A5X190
- Specially for the hygiene sector
- High surface quality
- Swivel angle 15°
- 3-A certified
- Application sectors: foodstuff industry, breweries, dairies, beverage and pharmaceutical industries
Sales unit
€91.00
plus sales tax
Added to your shopping cart
Designation
Levelling foot
Version 1
for hygienic area
Form
A
Form definition
without fastening holes
Main
material
stainless steel
D1=D1 (inch)
1/2-13
D=plate diameter
50
H1=Total height
238
H=Height
20
L=thread length
104
D2
24
H2
48
H3
134
L1
85
L2
70
L3
190
Load rating
max. kN
(static load only)
5
SW
1/2
SW
3/4
Steel code
1.4301
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Foot plate and threaded spindle stainless steel 1.4301 (AISI 304 equivalent).
Rubber base (NBR) Shore 85 +/-5, FDA tested.
Rubber seal, silicone, FDA tested.
Version
Foot plate, high-gloss polished.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Threaded spindle, bright.
Rubber base, black.
Rubber seal, blue.
Note
Certified according to 3-A Sanitary Standard.
The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.
The machine foot is supplied with the 3-A logo.
The high surface quality, the double sealing of the thread and the special seal on the machine foot's spindle joint prevent dirt from sticking and reduce cleaning times to a minimum.
The machine foot is supplied with the 3-A logo.
Application
The machine foot is particularly suitable for machines, plants and appliances in the foodstuff industry, breweries, dairies, beverage and pharmaceutical industries.
Drawing reference
1) Adjustment range
Accessory
Thread cover 27791-10.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.