Handwheel Internal thread thermoset 06830-701A4
- Control element for positioning and adjusting shafts and spindles
- Application sectors: machine, plant, equipment construction and measuring devices
- For opening, closing and operating valves in fittings, machine tools
- Version: internal thread
- high-gloss polished
Sales unit
€11.11
plus sales tax
Added to your shopping cart
Designation
Handwheel
Version 1
Internal thread
Product type
without grip
Main
material
thermoset
D1=Outside diameter
70
D2=D2 (inch)
3/8-16
L3=height
33,5
D3
30
D4
26,5
H2
11,5
L1
23
UNSPSC Code
31162802
Description
Material
Handwheel thermoset PF 31.
Bush steel, black oxidised.
Bush steel, black oxidised.
Version
High-gloss polished, black.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.