text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Toe clamp
Version 1
adjustable
Form
B
Form definition
serrated
Main material
QT steel
Surface finish body
hardened and black oxid finish
B in inch
1.000
H in inch
0.125
H1 in inch
0.625
L inch
1.875
L1 in inch
0.250
L2 in inch
0.406
Suitable for
5/16
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Case-hardened and black oxidised.
Note
The length L includes the 1/8” raised nose.

Form A:
The smooth version has a removable aluminium cap that protects the workpiece from damage.
Form B:
The serrated version ensures a better grip on the workpiece.
Drawing reference
A) smooth version
B) serrated version
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought